??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-373-000-A01
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS M-373-000-A01
VERF
Availability
Available
BC
Order code
BIS00WK
TC
Artikelbezeichnung
BIS M-373-000-A01
PX
Product view
50313_02
ICON
EDZ
BAL.BIS00WK
MAK
Cover cap part for BIS M-350-001-S115
TRAFFIC
Customs number
85291069
TECH
Tech. Details
Tech. Detail
W
Gewicht
1.113 kg
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = 300 x 42.4 x 318 mm, Installation = metal-free (clear zone), Antenna type = round, Supported data carrier types = DIN ISO 14443, DIN ISO 15693, Connection = Connector, RCA, Housing material = PA, Ambient temperature = -20...50 °C, IP rating = IP65, Approval/Conformity = CE, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.